Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFN98_99 - Concealed hinge/L-type/Quick disassembly type/Interior door
Bill of material
HFN98-75
CODE
Code
TYPE
Types of
Quick disassembly type
TYPE1
Types of
Screw hole+welding type
APP
Applicable interior/exterior doors
Interior door
MAT
Material
SUR
surface preparation/colour
SPE
specification
75
LOAD
load
25 kg
CKZL
Reference weight
0.12 kg/pcs
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models