Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Misumi
Description
HFNQA - 6 Surface Milled Mounting Plates / Brackets - External Dimension Configurable - HFNQA
Bill of material
HFNQA-SC-A25-B10-T3-N3-K0-L0-MA0
PN
Part Number
HFNQA-SC-A25-B10-T3-N3-K0-L0-MA0
ALT1
Corner Cut Change
CC
CC 1mm Increment
mm
XSE
X Specification
X
X 0.1mm Increment
mm
YSE
Y Specification
Y
Y 0.1mm Increment
mm
HS1
Hole Specification 1
N (Bolt Hole)
ND1
Nominal Diameter 1
K
K 0.1mm Increment
mm
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
HS2
Hole Specification 2
ND2
Nominal Diameter 2
DA
DA 0.5mm Increment
mm
ALT2
Plate Thickness (T dim.) Tolerance Change
ALT3
Slotted Hole Angle Change
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Pobierz modele CAD