Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Misumi
Description
HFPAL, HFPALT, HFPSTW, HFPSTB, HFPAPA, HFPAPB - Cover Plates - Aluminum Compound Plates / White Boards, Perforated Type
Bill of material
HFPSTW-3-50-50
PN
Part No.
TS
Type Selection
MATC
Material of Core
MATS
Material of Surface
COAT
Coating
TR
Ambient Operating Temperature (deg Celsius)
0~80
COLOR
Surface Color
NO
Nominal
T
3 mm
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
B
B 1mm Increment
mm
HD
Hole Dia. D
mm
F
F 1mm Increment
mm
G
G 1mm Increment
mm
ALT1
Hole Position from Left
XC
XC 1mm Increment
mm
ALT2
Hole Position from Bottom
YC
YC 1mm Increment
mm
ALT7
Same Size Chamfer at Four Corners
ALT8
CCA (Corner Cut)
CCA
CCA 5mm Increment
mm
ALT9
CCB (Corner Cut)
CCB
CCB 5mm Increment
mm
ALT10
CCC (Corner Cut)
CCC
CCC 5mm Increment
mm
ALT11
CCD (Corner Cut)
CCD
CCD 5mm Increment
mm
ALT12
CRA (Corner Radius)
CRA
R for CRA 5mm Increment
mm
ALT13
CRB (Corner Radius)
CRB
R for CRB 5mm Increment
mm
ALT14
CRC (Corner Radius)
CRC
R for CRC 5mm Increment
mm
ALT15
CRD (Corner Radius)
CRD
R for CRD 5mm Increment
mm
ALT3
Relief at Four Corners
CN
CN 1mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models