Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
hfq79 - Spring-Type Buckle,Anti-Vibration Type
Bill of material
HFQ79-36.5
CODE
Code
HFQ79
TYPE
Type
Anti-Vibration Type/Butterfly Type
MAT
Material
SUS304
SUR
Surface Treatment
Drum Grinding
SPE
Specifications
L1
36.5 mm
L2
23 mm
L3
8 mm
L4
16.0 mm
L5
(L5)
30 mm
W1
12 mm
W2
23 mm
W3
48 mm
H1
10 mm
H2
8.5 mm
TT1
t1
1.0 mm
TT2
t2
1.5 mm
P1
10 mm
P2
16 mm
D
2.0 mm
DD
d
3.2 mm
LOAD
Tensile load (kgf)
2
WEI
Reference weight (kg/pcs)
0.018
LINK
Web Links
Web Links
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models