Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFQ86 - Spring Type Buckle Self-Locking Type
Bill of material
HFQ86-43
CODE
Code
HFQ86
TYPE
Type
Self-Locking / Wide-Mouth
MAT
Material
SUS304
SUR
Surface Treatment
Gloss Barrel Grinding
SPE
Specifications
LOAD
Tightening allowance 1(mm)
7
LOAD1
Tightening allowance 2(mm)
8.5
LOAD2
Tightening allowance 3(mm)
10.5
WEI
Reference weight (kg/pcs)
0.047
LINK
Web Links
Web Links
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models