Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFQ92 - Standard buckle/Ordinary type/Adjustment type
Bill of material
HFQ92-100
CODE
code
HFQ92
TYPE
type
Square Shape
TYPE1
type
No locking device
MAT
Material
ZDC
SUR
Surface treatment
Black baking varnish
SPE
specification
L
100 mm
TEN
Tensile bearing
120 kgf
CKZL
Reference weight
0.33 kg/pcs
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models