Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFR11 - Zinc Alloy Disc Hinge, Eccentric Type, Taper Hole Type
Bill of material
HFR11-50
CODE
Code
HFR11
TYPE
Types of
Eccentric / Tapered
MAT
Material
Zinc Alloy
SUR
Surface Treatment
Electrophoresis(Black)
SPE
Specifications
50
A
63 mm
B
50 mm
A1
28 mm
B1
30 mm
E
10 mm
F
15 mm
H
11.5 mm
T
6 mm
DD
d
6.3 mm
DD1
d1
6 mm
N
Load(Kg)
18
WEI
Reference Weight£¨kg/pcs)
0.11
LINK
Hyperlinks
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models