Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFR12 - Quick Mount Hinge Flat Square Quick Mount
Bill of material
HFR12-40A
CODE
code
HFR12
TYPE
Types of
Parallel, Square, Quick Mount
INS
installation type
Inverted
MAT
Material
ZDC
SUR
surface treatment
blackened
SPE
specification
SUI
Suitable for door thickness
1.2~1.7
A
40
A1
25
A2
9.90
B
40
B1
16.6
C
2.5
D
4
T
5
L
10
E
30
H
25
LOAD
Load
18 kg
WEI
reference weight
0.10 kg/pcs
LINK
weblink
Website link