Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFR13 - Quick Mount Hinge Flat Square Quick Mount
Bill of material
HFR13-50A
CODE
Code
HFR13
TYPE
Type
Parallel, Square, Quick Mount
INS
installation type
Inverted
MAT
Material
ZDC
SUR
Surface Treatment
Electrophoresis (black)
SPE
Specification
SUI
Suitable for door thickness
0.9~1.4
LOAD
load
20 kg
WEI
reference weight
0.2 kg/pcs
LINK
Network Station
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models