Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFR15_17 - Detachable Hinge Extra Thick Type Interior/Exterior Doors Square Type
Bill of material
HFR15-12.5
CODE
Code
TYPE
Type
Square, Counterbore Type
UNP
Unplugging direction
MAT
Material
ZDC
SUR
Surface Treatment
Spray Paint(Nano Matt)
SPE
Specifications
12.5
LOAD
Load
5 kg
WEI
Reference Weight
0.01 kg
LINK
Network Station
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models