Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFR71_72 - Zinc Alloy Butterfly Hinge Displacement Type Of Taper Hole Flat Type
Bill of material
HFR71-40
CODE
Code
TYPE
Type
Flat type Tapered hole offset type Long plate type
MAT
Material
ZDC
SUR
Surface Treatment
SPE
Specifications
A
80
A1
13
A2
17
A3
17
A4
13
B
40
B1
20
T
5
H
11
DD
d
5.5
D
11
LOAD
Load
12
WEI
Reference weight (kg/pcs)
0.07
LINK
Website Link
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models