Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HFS8-5Y-2040 - HFS8 Series Aluminum Extrusions -Slot Width Mixed-
Bill of material
HFS8-5Y-2040-50
PN
Part No.
HFS8-5Y-2040-50
TYPE
Type and Shape Selection
HFS8-5Y
MAT
Material
A6N01SS-T5 Aluminum Alloy
ST
Surface Treatment
Anodize
NO
No.
2040
L
L 0.5mm Increment
mm
Enter value for L
L 0.5mm Increment
mm
cm
inch
ft
LTOL
L Tolerance
+/- 0.5 mm
MASS
Mass
1.12 kg/m
SA
Sectional Area
418 mm2
GMILX
Geometrical Moment of Inertia lx
1.70x10^4 mm4
GMILY
Geometrical Moment of Inertia ly
6.24x10^4 mm4
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models