Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HFS8-6H-4040 - HFS8 Series Aluminum Extrusions -Slot Width Mixed-
Bill of material
HFS8-6H-4040-50
PN
Part No.
HFS8-6H-4040-50
TYPE
Type and Shape Selection
HFS8-6H
MAT
Material
A6N01SS-T5 Aluminum Alloy
ST
Surface Treatment
Anodize
NO
No.
4040
L
L 0.5mm Increment
mm
Enter value for L
L 0.5mm Increment
mm
cm
inch
ft
LTOL
L Tolerance
+/- 0.5 mm
ALT
End Face Tapping
MASS
Mass
1.90 kg/m
SA
Sectional Area
704 mm2
GMILX
Geometrical Moment of Inertia lx
10.74x10^4 mm4
GMILY
Geometrical Moment of Inertia ly
11.04x10^4 mm4
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models