Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
HFSP10-12060, GFSP10-12060 - Aluminum Frames -10 Series Milled Surfaces - 120x60 mm - Configurable Length
Bill of material
HFSP10-12060-100
PN
Part Number
TPS
Type and Frame Selection
MAT
Material
ST
Surface Treatment
Clear Anodize
L
L 0.5mm Increment
mm
Enter value for L
L 0.5mm Increment
mm
cm
inch
ft
T
59 mm
A
120 mm
ALT1L
Tapping on the Left End
M1L
M
DPL1
Depth on the Left Side
0 mm
ALT1R
Tapping on the Right End
M1R
M
DPR1
Depth on the Right Side
0 mm
ALT4
High Precision Cut
ALT10
Location Specified Wrench Access Hole Alteratons (Vertical)
DD6SE
DD6 Specification
DD6
d
mm
NH10
Number of Hole (Vertical)
AV
AV 0.5mm Increment
mm
BV
BV 0.5mm Increment
mm
CV
CV 0.5mm Increment
mm
DV
DV 0.5mm Increment
mm
EV
EV 0.5mm Increment
mm
ALT12
Counterbore Hole in Specified Position (Vertical)
Z
DD12
d
0 mm
DD112
d1
0 mm
NH12
Number of Hole (Vertical)
HOLETYPE12
Counterbore Depth(Vertical)
XA
XA 0.5mm Increment
mm
XB
XB 0.5mm Increment
mm
XC
XC 0.5mm Increment
mm
XD
XD 0.5mm Increment
mm
XE
XE 0.5mm Increment
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models