Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFT58_59 - Detachable hinge/Limited angle plug-in type/Conical hole type/Flat
Bill of material
HFT58-22
CODE
Code
TYPE1
Types of
Limited angle plug-in type
TYPE2
Types of
Conical hole type
COST
cost performance
Precision type
INS
Insertion direction
MAT
material
SPCC
SUR
surface preparation
Chrome plating
SPE
specification
A
18 mm
A1
11 mm
B
22 mm
B1
14 mm
H
4.5 mm
DD
d
3.3 mm
D
5 mm
T
1.0 mm
L
22 mm
LOAD
load
2 kg
CKZL
Reference weight
0.004 kg/pcs
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models