Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFW88 - Roller type spherical buckle/tight fitting type/external installation type/pushing force 24~63N
Bill of material
HFW88-41
CODE
Code
HFW88
TYPE
Type
tight fitting type
TYPE1
Installation type
External design
MAT
BODY MATERIAL
SUS304
MAT1
Fastener material
SUS304
MAT2
Roller material
PE
SUR
Surface treatment of the body
-
COLOR
Fastener color
silvery
COLOR1
Roller color
white
GG
specifications
41
TCL
Pushout force
2.47 kgf
WEI
Reference weight
0.014 kg/pcs
LINK
Website Link
Website Link
PPATH
hfw88/assem/hfw88_asmtpl.prj
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models