Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFX17 - Automatic locking type rotating support rod/for small doors/two-point fixation/can stop at will/multi-stage positioning
Bill of material
HFX17-L195-L
CODE
Code
HFX17
TYPE
type
Two point fixed,multi segment positioning
MAT
Material
SUS304
SUR
Surface Parapretion
barrel finishing
L
195 mm
ZY
about
LOAD
Tensile load-bearing capacity
19.6 N
WEI
Reference weight
0.115 kg/pcs
LINK
Website Link
Website Link
PPATH
hfx17/assem/hfx17_asmtpl.prj
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели