Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFX21 - Pole ??¡§¡§ adjustable
Bill of material
HFX21-10
CODE
Code
HFX21
TYPE
Types of
Adjustable
MAT
Material
SPCC
SUR
Surface treatment
Galvanized
SPE
specification
10
Z
Number of stops
10
LMA
L(max)
374 mm
LMI
L(min)
214 mm
Z1
(L extended) number of stops 1
234.5 mm
Z2
(L extended) number of stops 2
248 mm
Z3
(L extended) number of stops 3
261 mm
Z4
(L extended) number of stops 4
274.5 mm
Z5
(L extended) number of stops 5
288 mm
Z6
(L extended) number of stops 6
301 mm
Z7
(L extended) number of stops 7
314.5 mm
Z8
(L extended) number of stops 8
327 mm
Z9
(L extended) number of stops 9
340.5 mm
Z10
(L extended) number of stops 10
354 mm
WEI
Reference weight (kg/pcs)
0.3
LINK
website link
URL
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Размер
2D
Сваляне на CAD модели