Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFX49 - Automatic Locking Telescopic Strut For Ordinary Doors With Safety Lock
Bill of material
HFX49-200-L
CODE
Code
HFX49
TYPE
Type
Two-point fixed, with safety lock
MAT
Material
SUS316
SUR
Surface Treatment
Gloss roller grinding
SPE
Specifications
ABOUT
Left And Right
L
L(max)
200
L1
L(min)
152
PRO
Type process
48
LOAD
Allowable Load(N)
392
WEI
Reference Weight£¨kg/pcs)
0.20
LINK
Network Station
Website Link
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimensión
2D
Descarga de modelos CAD