Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFX73_74 - Manual rotary brace/Folding type with damping/For ordinary doors/Fixed at two points
Bill of material
HFX73-84
CODE
Code
TYPE
Types of
Folding type with damping
TYPE1
Types of
MAT
noumenon material
ZDC
MAT1
Support material
SUS430
SUR
surface preparation
barrel finishing
SPE
specification
84
DAM
Damping torque For front door opening
0.98~2.45 N.m
DAM1
Damping torque For upper door opening
0.98~2.94 N.m
CKZL
Reference weight
0.235 kg/pcs
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models