Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFX75_76 - Manual rotary brace/Detachable bearing/For ordinary doors/Fixed at two points
Bill of material
HFX75-L155
CODE
Code
TYPE
Types of
Detachable bearing
TYPE1
Types of
MAT
Material
carbon steel
SUR
surface preparation
Chrome plating
L
mm
L1
85 mm
W
28 mm
H
45 mm
H1
12 mm
H2
12 mm
A
10.5 mm
T
3 mm
T1
2 mm
T2
1.5 mm
M
M3 mm
CKZL
Reference weight
0.15 kg/pcs
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models