Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFX77 - Automatic locking telescopic stay/Three point fixing belt unlocking button/For ordinary doors
Bill of material
HFX77-272
CODE
Code
HFX77
TYPE
Types of
Three point fixation
TYPE1
Types of
With unlocking button
MAT
Material
SUS304
SUR
surface preparation
barrel finishing
SPE
specification
272
TEN
Tensile bearing
60 N/root
CKZL
Reference weight
0.45 kg/pcs
LINK
Website link
Website link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models