Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFY46 - Sliding Bolt¡¤Square Type
Bill of material
HFY46-L55
CODE
Code
HFY46
TYPE
Types of
Square
MAT
Material
Stainless Steel
L
mm
L1
mm
L2
mm
L3
mm
L4
mm
W
mm
J
mm
T
0.8 mm
S
mm
H
mm
H1
mm
DD
d
4 mm
DD1
d1
4 mm
WEI
Reference Weight£¨kg/pcs)
LINK
Hyperlinks
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models