Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFY61 - Hook
Bill of material
HFY61-L64
CODE
Code
HFY61
TYPE
Types of
Thin / Vertical Fixing
MAT
Material
SUS304
SUR
Surface Treatment
Wire Drawing
L
64 mm
L1
L
17 mm
L2
8.5 mm
A
24 mm
T
3 mm
DD
d
5 mm
DD1
D1-Air Source Treatment Element
8 mm
WEI
Reference Weight£¨kg/pcs)
0.04
LINK
Hyperlinks
Website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models