Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFZ15_17 - Medium load hook Applicable clothing, tool bag, thin
Bill of material
HFZ15-20
CODE
TYPE
Types of
Low profile, fixed horizontally
MAT
Material
SUS304
SUR
Surface treatment
SPE
specification
L
27
L1
11.0 mm
A
28.0
A1
18
C
17
C1
13
HOI
Hoist(N)
140.0
LINK
weblink
webxxx
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir