Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
HellermannTyton
Description
HG-R Reducer, IP66
Bill of material
HellermannTyton 166-25004
IDNR
Identification
DESCRIPTION14
Short Description
Non-metallic fitting, reducer
MANUFACTURE19
Manufacturer type description
MATERIAL
Material
Polyamide 6.6 (PA66)
FARBE
Color
Black (BK)
LAENGE
Length
mm
NO_CU_PER_OU
Package quantity
1.000
QUANTITY_MIN
Minimum Order Quantity
NENNMASS
Nominal diameter
mm
DURCHMESSERD
Diameter D
mm
DURCHMESSERD2
Diameter D2
mm
NENNGROESS129
Nominal diameter, imperial
Others
BETRIEBSTE130
Operating temperature
-50 °C to +135 °C
AUSSENDURC135
External diameter max.
mm
NENNMASSDE136
Nominal diameter of entrance
mm
NENNMASSDE137
Nominal diameter of exit
mm
URL1
Deeplink
Deeplink(de)
L
Length
mm
M
Length
mm
N
External diameter max.
mm
O
Minimum bore size
mm
P
Diameter
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models