Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Chinese Manufacturers
Description
HG/T 20592-2009 PL PN25 RF - Plate flat welding flange
Bill of material
HG/T 20592 Flange PL100-25 RF
DN
Nominal size
mm
PN
Nominal pressure
25 bar
A1
Outer diameter of steel pipe
D
Flange outer diameter
mm
K
Center circle diameter of bolt hole
mm
L
Bolt hole diameter
mm
N
Number of bolt holes
TH
Bolt
C
thickness
mm
B1
Flange inner diameter
B
Groove width
mm
SST
Sealing surface type
RF : Raised face
DD
d
mm
F1
f1
2 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models