Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
PRiCi FA
Description
HG14A,HG14AST,HG14AC,HG14ACST,HG14AR - Simplified Slide Rails - Stainless Steel, With Ball Bearing, With Lock
Bill of material
HG14AST13-120
MODEL
Model
LV1
Type
LV2
Stopper
SMAT
Slider Material
Equivalent to SUS304
RMAT
Rail Material
Equivalent to SUS304
STMAT
Stopper Material
MC Nylon
CMAT
Clamp Screw Material
Equivalent to SUS304
CODE
Code
VAR02
No.
mm
VAR04
L
mm
FIX02
Mounting Hole Qty.
FIX04
Effective Stroke Slider 1 pc.
mm
FIX06
Addable Slider Qty.
FIX08
A
32 mm
FIX10
B
40 mm
FIX12
C
30 mm
FIX14
D
20 mm
FIX16
E
13 mm
FIX18
G
1.8 mm
FIX20
H
11.80 mm
FIX22
I
38 mm
FIX24
Bearing
SUS693ZZ
FIX26
Wa
32 mm
FIX28
P
50 mm
FIX30
N
10 mm
FIX32
T
10.7 mm
FIX34
V
1.2 mm
FIX36
Rated load of each slide
380(39) N(kgf)
FIX95
PDF
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models