Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HGA71 - Inner spring buckle/Normal type•Square type
Bill of material
HGA71-34
CODE
Code
HGA71
TYPE
Types of
Normal type•Square type
MAT
Material
SUS304
SUR
Surface treatment
Vibration polishing
SPE
specification
L1
34 mm
L2
3.5 mm
L3
9.5 mm
L4
15.0 mm
L5
11.5 mm
W1
13.0 mm
W2
13.5 mm
W3
8.0 mm
H
6.0 mm
TT1
t1
0.9 mm
TT2
t2
1 mm
DD
d
3.2 mm
D
4.3 mm
TEN1
Tensile load 1
34 N
TEN2
Tensile load 2
49 N
TEN3
Tensile load 3
--- N
TEN4
Tensile load 4
--- N
CKZL
Reference weight
0.006 kg/pcs
LINK
URL
Website connection
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models