Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HGA79 - Buckles, small and regular
Bill of material
HGA79-20
CODE
Code
HGA79
TYPE
Type
Small, regular
MAT
material
SUS304
SUR
Surface treatment
Drum polishing
SPE
Specifications
20
TL
Tensile load
10 kgf
WEI
Weight (g)
0.01 kg/pcs
LINK
Website
Website Link
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models