Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Company
VIPDO
Description
HGH-CA-HA1
Bill of material
LAE01-HGH30HA-R-L200-N-Z0
CNSORDERNO
CODE
LAE0
NOBPR
Number of Block Per Rail
MODEL
HG
HG系列
HG : HG Series
BE
Block Type
H : Square Type
ME
Model size
LE
Load Type
BG
Block Mounting
A : Mounting From Top
BG1
Block Mounting1
PG
Preloading
LR
Length of Rail
PE
Precision Code
DN
Dust Protection
H
Assembly specification (mm)
H1
Assembly specification (mm)
N
Assembly specification (mm)
W
Slider size (mm)
B
Slider size (mm)
B1
Slider size (mm)
C
Slider size (mm)
L1
Slider size (mm)
L
Slider size (mm)
K1
Slider size (mm)
K2
Slider size (mm)
G
Slider size (mm)
MXL
MxL Slider size (mm)
T
Slider size (mm)
H2
Slider size (mm)
H3
Slider size (mm)
WR
Guide rail size
HR
Guide rail size
D
Guide rail size
H4
h Guide rail size
D2
d Guide rail size
P
Guide rail size
E
Guide rail size
FBSOSR
Fixing bolt size of slide rail(mm)
BD
Basic dynamic rated load(KN)
BRD
Basic static rated load(KN)
MR
(KN-M)Allowable static moment
MP
(KN-M)Allowable static moment
MY
(KN-M)Allowable static moment
SW
Slider weight/kg
GRW
Guide rail weight kg/m
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    VIPDO
    HGW-CA-HA1
    VIPDO
    HGW-CC-HC-1
    VIPDO
    HGL-CA-HA1
    VIPDO
    EGH-SA-CA-01
    VIPDO
    HGW-CB-HB-1
    VIPDO
    MGN-C-H-01
    CHELIC
    SDA - Stainless steel cylinder
    Thomson Linear
    Assembly Metric NA - Ball Screws
    VIPDO
    MGW-C-H-01
    HepcoMotion
    Ballscrew Configurator
    Bimba Products
    HG-KR - AC Servo Motors
    PMI
    MSA-S/LS - Square type
    AKD
    HG Series
    Neff Gewindetriebe
    Ball screw drive KGT
Previews
3D
Dimension
2D
Download CAD models