Catalog navigation
CAD model selection
Discontinued product
Product to be discontinued on 31 Dec 2027. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
Selectable products: 4
HELP_VARIABLE
Company
Festo
Description
HGPLE - Parallel gripper
Bill of material
2342435 HGPLE-14-60-3,1-DC-VCSC-G96---(0)
TNR
Part number
TYP
Type
INFO
Valid until
Information
2020-12-31
HUB
Stroke
mm
HUBST
Jaw position
VERS
B1
mm
B2
mm
B3
25.000 mm
B4
mm
B5
mm
D1
M12x1
D2
mm
D3
mm
D4
9.000 mm
D5
D6
mm
D7
H1
mm
H2
mm
H3
mm
H4
mm
H5
mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
L6
mm
L7
mm
T1
mm
T2
mm
T3
2.100 mm
T4
mm
T5
mm
SW
14.000 mm
CNSMASSEXACT
Weight
kg
GTIN
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models