Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
WISKA
Description
HGSM LT Pack - HatGLAND cable glands, Low-temperature, metric, stainless steel 1.4305
Bill of material
WISKA HGSM 25-LT Pack 10102119
CNSORDERNO
WISKA Order-No.
TYP
WISKA Type
D
Connection thread size
TL
Total length
mm
D1
Cable diameter
mm
DA
Collar dimension
mm
L
Screw-in thread length
mm
SW1
Key width
mm
E1
Width across corners
mm
SW2
Key width
mm
E2
Width across corners
mm
ML
Mounting hole L x W x S (max)
CNSMAT
material
Cable gland: stainless steel A2 (1.4305) / sealing gasket: silicone
SGE
Protection class to EN 60 529
IP68 (5 bar/30 min) / IP69
ETEMP
Temperature range
-60°C to 180°C
CNSQUANTITY
Packing unit
1 VPE
INFO
Website
HTML
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models