Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Nason
Description
HHD Series - Heavy Duty Industrial Hydraulic
Bill of material
HHD-MX0-325x0-137-KK1-P15=N750-SSSS
PN
Part No.
PNACC
Accessories Part No.
(NO ACCESSORIES)
STYLE
Style
BORE
Bore
Inch
STROKE
Stroke
Inch
MOUNT
Mounts
RS
Rod Size
Inch
RE
Rod End
RED
Rod End - Double Rod
PLH1
Head Port Location 1
PSH1
Port Size - Location 1
PLH2
Head Port Location 2
PSH2
Port Size - Location 2
PLH3
Head Port Location 3
PSH3
Port Size - Location 3
PLH4
Head Port Location 4
PSH4
Port Size - Location 4
PLC5
Cap Port Location 5
PSC5
Port Size - Location 5
PLC6
Cap Port Location 6
PSC6
Port Size - Location 6
PLC7
Cap Port Location 7
PSC7
Port Size - Location 7
PLC8
Cap Port Location 8
PSC8
Port Size - Location 8
Inch
PLC9
Cap Port Location 9
PSC9
Port Size - Location 9
CLH1
Head Cushion Location 1
CLH2
Head Cushion Location 2
CLH3
Head Cushion Location 3
CLH4
Head Cushion Location 4
AS
Adjustable Stroke
ASL
Adjustable Stroke Length
Inch
CLC5
Cap Cushion Location 5
CLC6
Cap Cushion Location 6
CLC7
Cap Cushion Location 7
CLC8
Cap Cushion Location 8
SP
Piston Seal
SR
Rod Seal
TS
Tube Seal
RW
Rod Wiper
AA
Extended Piston Rod Thread
AL
Extended Piston Rod Thread Length
Inch
AAD
Extended Piston Rod Thread - Double Rod
ALD
Extended Piston Rod Thread Length - Double Rod
Inch
CC
Extended Piston Rod
CL
Extended Piston Rod Length
Inch
CCD
Extended Piston Rod - Double Rod
CLD
Extended Piston Rod Length - Double Rod
Inch
XI
Inch
CS
Center Support
EK
Extended Keyplate
ENP
Electroless Nickel Plated
HP
Hight Impact Piston
NR
Non-Rotating Option
RBB
Material Option for Rod Bushing
SSR
Material Option for Piston Rod
ST
Stop Tube
STL
Stop Tube Length
Inch
WF
Wrench Flats
WFD
Wrench Flats - Double Rod
REE
Rod Eye
CBB
Clevis Bracket
RC
Rod Clevis
EB
Eye Bracket
PP
Pivot Pin
FEC
Flange End Coupler
WP
Weld Plate
ACA
AC Alignment Coupler
ACH
ACH Alignment Coupler
NOTE
Note
See catalog for available temperature and pressure rating combinations
E
Inch
A
Inch
B
Inch
C
Inch
D
Inch
AC
Inch
AD
Inch
AE
Inch
AF
Inch
NA
0.000 Inch
F
Inch
G
Inch
J
Inch
K
Inch
KK
KKD
N/A
R
Inch
RD
V
Inch
Y
Inch
L
Inch
LB
Inch
LD
Inch
P
Inch
ZB
Inch
ZM
0.000 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models