Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Misumi
Description
HHKS - Hinges
Bill of material
HHKS25
PN
Part No.
HHKS25
TP
Type Selection
HHKS
MAT
Material
304 Stainless Steel
LS
L Selection
mm
LL
l
6.0 mm
L1
L
13 mm
L2
0 mm
L3
0 mm
NOD
Number of Divisions
3
AL
Allowable Load
29.4 N
WT
Weight
13 g