Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HHT81 - Easy Adjustment Components
Bill of material
HHT81-D20-L200-A160
CODE
Code
HHT81
TYPE
Type
With Scale Pillar Type
HKMAT
Pillar Material
SUS304
HKSUR
Slider Material
Aluminum Alloy
MAT
Slider Surface Treatment
Clear Anodizing
D
20 mm
DGC
D Tolerance
-0.020/-0.053 mm
L
mm
A
mm
YXXC
Effective Diameter D2
mm
NFZ
Withstand Load (N)
25
ZL
Weight (kg)
LINK
Website Link
Network Station
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models