Catalog navigation
CAD model selection
Selectable products: 38
HELP_VARIABLE
Company
Misumi
Description
HHTA__S5M100, HHTA__S5M150, HHTA__S5M250, HHTK__S5M100, HHTK__S5M150, HHTK__S5M250, HHTN__S5M100, HHTN__S5M150, HHTN__S5M250, HHTAS__S5M100, HHTAS__S5M150, HHTAS__S5M250, HHTT__S5M100, HHTT__S5M150, HHTT__S5M250, HHTM__S5M100, HHTM__S5M150, HHTM__S5M250, HHTP__S5M100, HHTP__S5M150, HHTP__S5M250, HHTS__S5M100, HHTS__S5M150_body - Keyless High Torque Timing Pulleys S5M Type - Mechanical Lock Standard Type Incorporated (With Centering Function)
Bill of material
HHTA42S5M100-E-10
PN
Part No.
MATP
Material of Pulley
MATF
Material of Flange
A5052
MATML
Material of Mecha Lock
STP
Surface Treatment of Pulley
STF
Surface Treatment of Flange
Clear Anodize
STML
Surface Treatment of Mecha Lock
-
ALT1
Surface Treatment
NT
No. of Teeth
TNW
Type Nominal Width
BW
Belt Width
10 mm
A
11 mm
W
16 mm
Y
0.0 mm
PS
Pulley Shape
DD
d 1mm Increment
mm
PD
P.D.
mm
OD
O.D.
mm
F
mm
E
mm
MAXAT
Max. Allowable Torque
N*m
D1
mm
L
(L)
mm
ALT2
Flange Cut
FC
FC 0.5 mm Increment
mm
ALT3
Flange not Swaged
ALT4
Flange Swaged on One Side
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models