Catalog navigation
CAD model selection
Selectable products: 43
HELP_VARIABLE
Company
Misumi
Description
HHTA_ _S8M150, HHTA_ _S8M250, HHTA_ _S8M300, HHTA_ _S8M400, HHTK_ _S8M150, HHTK_ _S8M250, HHTK_ _S3M300, HHTK_ _S8M400, HHTN_ _S8M150, HHTN_ _S8M250, HHTN_ _S8M300, HHTN_ _S8M400, HHTT_ _S8M150, HHTT_ _S8M250, HHTT_ _S8M300, HHTT_ _S8M400, HHTM_ _S8M150, HHTM_ _S8M250, HHTM_ _S8M300, HHTM_ _S8M400, HHTP_ _S8M150, HHTP_ _S8M250, HHTP_ _S8M300, HHTP_ _S8M400, HHTAS_ _S8M150, HHTAS_ _S8M250, HHTAS_ _S8M300, HHTAS_ _S8M400_body - Keyless High Torque Timing Pulleys S8M Type - Mechanical Lock Standard Type Incorporated
Bill of material
HHTA39S8M150-E-16
PN
Part Number
MATP
Material of Pulley
MATML
Material of Mecha Lock
STP
Surface Treatment of Pulley
ALT1
Surface Treatment
STML
Surface Treatment of Mecha Lock
-
NT
No. of Teeth
TNW
Type Nominal Width
BW
Belt Width
15 mm
A
17 mm
W
22 mm
Y
0.0 mm
PS
Pulley Shape
DD
d 1 mm Increment
mm
PD
P.D.
mm
OD
O.D.
mm
F
mm
E
mm
MAXAT
Max. Allowable Torque
N*m
D1
mm
L
(L)
mm
ALT2
Flange Cut
FC
FC 0.5 mm Increment
mm
ALT3
Flange not Attached
ALT4
Flange Attached on One Side Only
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models