Catalog navigation
Wybór modelu CAD
Dostępne producty: 8
HELP_VARIABLE
Company
Neff Gewindetriebe
Description
High speed Screw Jacks Type R with Ball screw KGS
Bill of material
G2-R-2-K-4005-100-207-Z-DFM-0-D-1W-RU-1-0.
BG
Overall size
USH
Transmission ratio
SPINDEL
Screw
MHK
Maximum lifting force
kN
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
GL
useable thread length GL
mm
INFO
Note
If a different thread length is required, the stroke must be increased.
SE
Screw end
MT
Nut type
RF
Direction of the flange side
ZUBEHOER
Screw cover
mm
LAGEOEL
Position of the oil fittings
WEANORD
Shaft arrangement
RAD
Bevel position
DREHZ
Speed range
U/min
POS
Piston position
mm
Enter value for POS
Piston position
mm
cm
inch
ft
BEF
Mounting
BEF2
Mounting position
KAR
Cardan bearing
HPUH
Stroke per revolution of the drive shaft (mm) - High travel speed
mm
HPUL
Stroke per revolution of the drive shaft (mm) - low travel speed
mm
WGH
Overall efficiency
0.75 mm
WGL
Gearbox efficiency
mm
L1
mm
C2
L2
mm
C1
L3
mm
L4
mm
L5XX
L5
mm
L7
mm
B1
mm
B2
mm
B3
mm
H1
mm
H2
mm
H3
mm
H4
mm
H5
mm
H6
mm
D1
mm
D2
mm
D3
Ø D3H7
mm
D4
mm
D5
mm
D6
D6 j6
mm
D7
D7xL8
D9J6
Ø D9j6
mm
D10
D11
mm
D12
D13
F1XX
F1
mm
F1
F2
mm
F2XX
F3
mm
F4
mm
F5
mm
F6
mm
CNSCTN
Customs tariff number
84834025
STDDTIME
Standard delivery time
The current delivery time for configurable worm gear screw jacks is 4-8 weeks, depending on the order situation. Please enquire for shorter delivery times.
USECASE
Anwendungsfall
Anwendungsfall anzeigen
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Wymiar
2D
Pobierz modele CAD