Catalog navigation
CADモデル選択
選択可能な製品数: 4
HELP_VARIABLE
Company
Goebel
Description
High-strength blind rivet GO-LOCK countersunk (100°) with grooved aluminum mandrel
Bill of material
7773504817
DA
Outer diameter
mm
ART
Part ID
KTXT
Short text
GO-LOCK, high-strength blind rivet, countersunk 100° with grooved mandrel
MATD
Mandrel material
Aluminum
MATH
Sleeve material
Aluminum AlMg 5 (5056 A)
KB
Clamping range
mm
D1
Sleeve diameter
mm
L
Sleeve length
mm
FMAX
Fmax
mm
D2
Head diameter
mm
K
Head height
D
Rivet mandrel diameter
mm
P
Mandrel length
mm
B
Drill hole diameter
mm
S
Shear values
N
Z
Traction
N
N
Rivet mandrel ejection force
N
F
Form
EAN
EAN Code
SKU
SKU Number
ZTN
Customs tariff number
83082000
ZU
DIBT approval
-
SD
Layer thickness
- μm
ROHS
Restriction of hazardous substances
Yes
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
おすすめ情報がありません
プレビュー
3D
情報
2D
ダウンロード(CADデータ)