Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MayTec
Description
Hinge element Type C - Hinges element type C
Bill of material
May Tec 1.62.7330_Hinges element type C, 30mm
PARTNR
Part number
1.62.7330
DESCRIPTION
Description
Hinges element type C, 30mm
TYP
Type
C
B
Distance hole
30.0 mm
L
Length
50.0 mm
DF
Diameter
10.0 mm
DS
Diameter
6.1 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models