Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Misumi
Description
HIPYKH2H, HIPYKH4H, HIPYKH6H - High Temperature Insulation Sheets - High Strength Grade - Hole Type
Bill of material
HIPYKH2H-20-20-1-F9-G5-N3
PN
Part No.
HIPYKH2H-20-20-1-F9-G5-N3
TP
Type Selection
HIPYKH
GR
Grade
High Strength
COLOR
Color
Brown
OT
Ambient Operating Temperature (deg Celsius)
~180
NO
Nominal
A
A 1mm Increment
mm
Enter value for A
A 1mm Increment
mm
cm
inch
ft
ATOL
A Tolerance
+/-1.0 mm
B
B 1mm Increment
mm
BTOL
B Tolerance
+/-1.0 mm
TS
T Selection
mm
TTOL
T Tolerance
+/-0.15 mm
BNDS
Bolt Nominal Dia. Selection
mm
F
F 0.5mm Increment
mm
Enter value for F
F 0.5mm Increment
mm
cm
inch
ft
G
G 0.5mm Increment
mm
Enter value for G
G 0.5mm Increment
mm
cm
inch
ft
DD
d
3.5 mm
ALT1
Hole Position from Left
XC
XC 1mm Increment
mm
ALT2
Hole Position from Bottom
YC
YC 1mm Increment
mm
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir