Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
KVT Fastening
Description
HK030 CK55-111 - Sealing Plug HK
Bill of material
KVT HK030CK55-111 (0)
TYPE
HK030CK55-111 mm
M1
MATERIAL SLEEVE
DIN 1.0403
M2
MATERIAL MANDREL
DIN 1.0758
FORM
D1
EXPANDER
3.000 mm
L1
5.000 mm
D2
2.000 mm
L2
36.500 mm
L3
9.000 mm
L4
7.000 mm
D3
3.000 mm
D4
2.700 mm
GV
WEIGHT PRE-ASSEMBLED
1.070 g
GM
WEIGHT INSTALLED
0.260 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models