您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
한국어
中文
中文 (繁體)
English
QA認證資訊
目錄: CKD
Created: 08.04.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CKD
HK1-40-AC100V
CKD
Fluid control components
Gas combustion systems
Fluid operated 2-position cutoff valve HK1
Powered by
CAD模型選擇
{ckd_cn/general_purpose_valve/gas_combustion_systems/hk1/hk1_asmtab.prj},{NB=HK1-40-AC100V},{MODEL=HK},{M=1},{PS=40},{TB=},{MS=},{O=},{OPTIONS=},{V=AC100V},{PPATH=parts/hk1_asmtpl.prj},{INFOTEXT= Product Info}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
CKD
Description
HK1
Bill of material
HK1-40-AC100V
MODEL
Model no.
HK
M
Model
1 : ON-OFF 2-position control
1E : ON-OFF 2-position control with micro switch
1 : ON-OFF 2-position control
1E : ON-OFF 2-position control with micro switch
PS
Port size
40 : Screw-in Rp1 1/2
50 : Screw-in Rp2
65 : Screw-in Rp2 1/2
40J : JIS Flange 40A
50J : JIS Flange 50A
65J : JIS Flange 65A
80J : JIS Flange 80A
V100F : DIN Flange 100A
V125F : DIN Flange 125A
V150F : DIN Flange 150A
V200F : DIN Flange 200A
40 : Screw-in Rp1 1/2
50 : Screw-in Rp2
65 : Screw-in Rp2 1/2
40J : JIS Flange 40A
50J : JIS Flange 50A
65J : JIS Flange 65A
80J : JIS Flange 80A
V100F : DIN Flange 100A
V125F : DIN Flange 125A
V150F : DIN Flange 150A
V200F : DIN Flange 200A
TB
Terminal box
Blank : None
3M : HP terminal box (G1/2)
Blank : None
3M : HP terminal box (G1/2)
MS
Micro switch
Blank : Without micro switch
Blank : Without micro switch
O
Outdoor
Blank : Standard
ZZ : Outdoor
Blank : Standard
ZZ : Outdoor
OPTIONS
Options
Blank : None
H2 : Working fluid:Hydrogen gas
Blank : None
H2 : Working fluid:Hydrogen gas
V
Voltage
AC100V : 100 VAC 50/60 Hz
AC200V : 200 VAC 50/60 Hz
AC100V : 100 VAC 50/60 Hz
AC200V : 200 VAC 50/60 Hz
H1
324
mm
H2
114
mm
L1
210
mm
L2
70
mm
C
-
mm
D
φD
-
mm
K
φK
-
mm
ND
N-φd
-
mm
W
Weight
9.0
kg
INFOTEXT
Product Info
Product Info
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求