Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SIHGA
Description
HKE - GoFix
Bill of material
GoFix® HKE 5.0 x 40
TYP
Type
HKE
AN
Art. No.
27811
VE
Montagepack
100
LGF
GoFix HKE
5.0 x 40 mm
L
Length
40 mm
LG
Thread length
36.9 mm
DK
Diameter
7.5 mm
D1
Diameter
5.0 mm
KS1
Diameter
5.0 mm
TX
Torx
20
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models