目錄: Harcourt
Created: 16.07.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Harcourt
HKSSC-S-4-.75
Harcourt
Workholding
Screws
Swivel Screw Hand Knobs
Powered by
CAD模型選擇
{harcourt/workholding/screws/swivel_screw_hand_knob/hkssc_asmtab.prj},{NB=HKSSC-S-4-.75},{ID=4},{MATK=Alluminum Alloy},{FINK=Red Anodize},{MATS=1144 or 51200 Steel, Rc 40-45},{FINS=Black Oxide},{FD=-S},{THD=1/4-20},{A=1.00000000},{B=0.87500000},{H=3/4},{PPATH=hkssc_asmtpl.prj},{THDC=4}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Company
Harcourt
Description
HKSSC - Swivel Screw Hand Knobs
Bill of material
HKSSC-S-4-.75
ON
Ordering Number
HKSSC-S-4-.75
HKSSC-S-4-.75
ID
Size
4
4
MATK
Material of Knob
Alluminum Alloy
FINK
Finish of Knob
Red Anodize
MATS
Material of Screw
1144 or 51200 Steel, Rc 40-45
FINS
Finish of Screw
Black Oxide
FD
Foot Design
Small Steel
Large Steel
Small Nylon
Large Nylon
Small HITEMP
Large HITEMP
Small Steel
Large Steel
Small Nylon
Large Nylon
Small HITEMP
Large HITEMP
SSPN
Swivel Screw Part Number
HSSC-S-4-.75
HSSC-S-4-.75
THD
Thread
1/4-20
1/4-20
A
1
1
Inch
B
7/8
7/8
Inch
F
0.930
Inch
H
3/4
1
1 1/4
1 1/2
2
3/4
1
1 1/4
1 1/2
2
Inch
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求