Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
nVent HOFFMAN
Description
HLA3 - Hazardous location large-volume purging system
Bill of material
A3003YZVM
ITEM
Item no.
DETAIL
INFO
Info PDF
Info PDF
DES
Description
MAT
System face plate and mounting plate material
Type 316 stainless steel
MAT1
Regulator body material
Zinc
MAT2
Enclosure pressure gauge material
Aluminium
MAT3
Manifold body material
Anodized aluminium
H
Height
mm
W
Width
mm
D
Depth
140 mm
V
Volume
2.55 m^3
MASS
Weight
4.54 kg
EAN
EAN Code
MI
Mounting Instructions
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models