Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
HPC
Description
HLC19 - Right angle gearbox - Torque up to 43 Nm
Bill of material
HPC - HLC19-1-S-63B5-A-B3
REF
Part number
BRIDES
FLANGES
ROT
Sens of rotation
POS
Mounting position
RPT
Ratio
AE
Input shaft (h6)
mm
VS
Max output speed
t/min
Y
140 mm
P
104 mm
MAS
Weight
11.5 kg
INFO
Informations
Information
INFO
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models