Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
HPC
Description
HLC28 - Right angle gearbox - torque up to 182 Nm
Bill of material
HPC - HLC28-1-S-80B5-A-B3
REF
Part number
BRIDES
ROT
Sens of rotation
POS
Mounting position
RPT
Ratio
AE
Input shaft (h6)
mm
VS
Max output speed
t/min
CMS
Mechanical ouput torque
Nm
Y
200 mm
P
171 mm
MAS
Weight
33 kg
INFO
Informations
Information
INFO
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models