Catalog navigation
CAD model selection
Discontinued product
Product discontinued since 31 Dec 2015. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
Selectable products: 2
HELP_VARIABLE
Company
Festo
Description
HME - Linear drive
Bill of material
539981 HME-16-50
TNR
Part number
TYP
Type
INFO
Valid until
Information
2015-12-31
KDM
Size
mm
HUB
mm
HUBST
Extended position
mm
Enter value for HUBST
Extended position
mm
cm
inch
ft
HUBX
mm
AT
Motor type
WMS
Measuring principle of displacement encoder
AA
Electrical connection
IPS
Integrated position controller
ZK
Additional cooling
KU
Force assistance
FE
Clamping unit
L1
mm
L1BASIS
mm
L2
mm
L3BASIS
mm
L4BASIS
mm
L5
15.000 mm
L6
mm
L7
mm
L8
mm
L9
mm
L10
mm
L11
mm
L12
mm
L13
mm
L14
mm
L15BASIS
mm
L16
mm
L17
mm
L18
mm
B1
mm
B2
mm
B3
mm
B4
mm
B5
mm
B6
mm
B7
mm
B8
mm
B9
mm
B10
27.600 mm
H1
mm
H2
mm
H3
mm
H4
mm
H5
mm
H6
40.000 mm
H7
mm
H8
60.000 mm
H9
mm
H10
40.000 mm
H11
6.000 mm
H12
mm
H13
mm
H14
mm
H15
mm
H16
mm
H17
75.700 mm
H18
mm
H19
mm
H20
mm
T1
mm
T2
2.100 mm
T3
mm
T4
5.700 mm
T5
2.100 mm
T6
mm
T7
6.000 mm
T8
0.200 mm
T9
mm
D1
9.000 mm
D2
M6
D2DN
6.000 mm
D2DK
4.773 mm
D3
10.000 mm
D4
M5
D4DN
5.000 mm
D4DK
4.019 mm
D5
mm
D6
mm
D7
D7DN
mm
D7DK
mm
D8
9.000 mm
D9
D9DN
mm
D9DK
mm
D10
mm
D11
16.000 mm
D12
SW29
D12SW
33.000 mm
D13
5.000 mm
D14
15.000 mm
R1
mm
R2
80.000 mm
R3
192.000 mm
R4
25.000 mm
R5
75.000 mm
SW1
SW2.5
SW1SW
2.500 mm
SW2
SW2.5
SW2SW
2.500 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models